
calcActive())">
Pilot light, plastic, amber, Ø 22 mm, with integral LED, 110 V AC/DC, Anti-interference
XA2EVF5LC
AEDÂ 20.64
AEDÂ 15.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EVF5LC
Pilot light, plastic, amber, Ø 22 mm, with integral LED, 110 V AC/DC, Anti-interference
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, plastic, amber, Ø 22 mm, with integral LED, 110 V AC/DC, Anti-interference
AEDÂ 20.64
AEDÂ 15.00
Description
How to Video
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EVF5LC |
Weight | 21.6 g |
Package1 Length*Width*Height | 2.9 cm x 2.9 cm x 5.3 cm |
Country of Manufacturing | China |
[Ui] rated insulation voltage | 400 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
[Us] rated supply voltage | 110 V AC/DC 50/60 Hz |
ambient air temperature for operation | -25-70 °C |
ambient air temperature for storage | -40-70 °C |
bulb base | integral LED |
cap/operator or lens colour | amber |
compatibility code | XA2E |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
current consumption | <= 20 mA |
depth | 53 mm |
device mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
device short name | XA2 |
fixing center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
fixing mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
height | 29 mm |
IK degree of protection | IK05 conforming to IEC 50102 |
IP degree of protection | IP65 (front face) conforming to IEC 60529 |
light source | LED |
marking | CCC, CE |
mounting diameter | 22 mm |
net weight | 0.02 kg |
overvoltage category | class I conforming to IEC 536 |
product certifications | CE, CCC |
product or component type | monolithic pilot light |
range of product | Easy Harmony XA2 |
service life | 40000 h at rated voltage and 25 °C |
shape of screw head | cross compatible with Philips No 2 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
standards | GB 14048.1, GB 14048.5, IEC 60947-1, IEC 60947-5-1 |
supply voltage limits | 0.8-1.2 V AC/DC |
Terminals description ISO n°1 | (X1-X2)PL |
tightening torque | 0.8-1 N.m conforming to EN 60947-1 |
vibration resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
width | 29 mm |
vibration resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | GB 14048.1, GB 14048.5, IEC 60947-1, IEC 60947-5-1, IEC 60529, IEC 50102 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account