
calcActive())">
Schneider Electric Pilot light, Harmony XB4,metal, red, 22mm, universal LED, plain lens, 110…120V AC, XB4BVG4
XB4BVG4
AED 101.29
AED 73.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BVG4
Schneider Electric Pilot light, Harmony XB4,metal, red, 22mm, universal LED, plain lens, 110…120V AC, XB4BVG4
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Pilot light, Harmony XB4,metal, red, 22mm, universal LED, plain lens, 110…120V AC, XB4BVG4
AED 101.29
AED 73.00
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Resistance to electrostatic discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 |
Part Number | XB4BVG4 |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
[Us] rated supply voltage | 110...120 V AC 50/60 Hz |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
bulb base | integral LED |
cap/operator or lens colour | red |
compatibility code | XB4 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
current consumption | 14 mA |
depth | 54 mm |
device short name | XB4 |
fixing collar material | zamak |
height | 47 mm |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
light source | universal LED |
mounting diameter | 22 mm |
net weight | 0.08 kg |
product certifications | UL listed, CSA |
product or component type | pilot light |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
service life | 100000 h at rated voltage and 25 °C |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
supply voltage limits | 100-132 V AC |
Terminals description ISO n°1 | (X1-X2)PL |
width | 30 mm |
NEMA degree of protection | NEMA 13, NEMA 4X |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Operator additional information | with plain lens |
Customizable | no |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
GCR BRIDGE | XB4BVCUST04 |
Surge withstand | 1 kV conforming to IEC 61000-4-5 |
Light source colour | red |
Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
Electromagnetic emission | class B conforming to IEC 55011 |
vibration resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-5, JIS C8201-5-1, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-5-4, UL 508, EN/IEC 60947-1, JIS C8201-1 |
Device Presentation | complete product |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account