Pilot light, metal, blue, Ø22, plain lens with integral LED, 110…120 VAC

XB4BVG6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Pincode Group default
Part Number XB4BVG6
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN 60947-1
[Us] rated supply voltage 110...120 V AC 50/60 Hz
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
bulb base integral LED
cap/operator or lens colour blue
compatibility code XB4
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
current consumption 14 mA
depth 54 mm
device short name XB4
fixing collar material zamak
height 47 mm
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
light source universal LED
mounting diameter 22 mm
net weight 0.08 kg
product certifications CSA, UL listed
product or component type pilot light
protective treatment TH
range of product Harmony XB4
sale per indivisible quantity 1
service life 100000 h at rated voltage and 25 °C
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
signalling type steady
supply voltage limits 100-132 V AC
Terminals description ISO n°1 (X1-X2)PL
width 30 mm
NEMA degree of protection NEMA 13, NEMA 4X
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Operator additional information with plain lens
Customizable no
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
GCR BRIDGE XB4BVCUST04
Surge withstand 1 kV conforming to IEC 61000-4-5
Light source colour blue
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Electromagnetic emission class B conforming to IEC 55011
vibration resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards EN/IEC 60947-1, JIS C8201-5-1, EN/IEC 60947-5-4, UL 508, EN/IEC 60947-5-5, EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-1
Device Presentation complete product
Electrical Shock Protection Class class I conforming to IEC 60536

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pilot light, metal, blue, Ø22, plain lens with integral LED, 110…120 VAC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

metal fixing collar pillar for electrical block
ZB4BZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBZ32

In stock

blue pilot light head Ø22 with plain lens for integral LED
ZB4BV063

In stock