Pilot light, metal, blue, Ø22, plain lens with integral LED, 110…120 VAC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pilot light, metal, blue, Ø22, plain lens with integral LED, 110…120 VAC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Resistance to electrostatic discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 |
Pincode Group | default |
Part Number | XB4BVG6 |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
[Us] rated supply voltage | 110...120 V AC 50/60 Hz |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
bulb base | integral LED |
cap/operator or lens colour | blue |
compatibility code | XB4 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
current consumption | 14 mA |
depth | 54 mm |
device short name | XB4 |
fixing collar material | zamak |
height | 47 mm |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
light source | universal LED |
mounting diameter | 22 mm |
net weight | 0.08 kg |
product certifications | CSA, UL listed |
product or component type | pilot light |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
service life | 100000 h at rated voltage and 25 °C |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
supply voltage limits | 100-132 V AC |
Terminals description ISO n°1 | (X1-X2)PL |
width | 30 mm |
NEMA degree of protection | NEMA 13, NEMA 4X |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Operator additional information | with plain lens |
Customizable | no |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
GCR BRIDGE | XB4BVCUST04 |
Surge withstand | 1 kV conforming to IEC 61000-4-5 |
Light source colour | blue |
Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
Electromagnetic emission | class B conforming to IEC 55011 |
vibration resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-1, JIS C8201-5-1, EN/IEC 60947-5-4, UL 508, EN/IEC 60947-5-5, EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-1 |
Device Presentation | complete product |
Electrical Shock Protection Class | class I conforming to IEC 60536 |