Pieno - wallplate - without module - 2G - shuttered - aluminium silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - wallplate - without module - 2G - shuttered - aluminium silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 A at 250 V AC 50 Hz |
Show Accessory | No |
Part Number | E8232RJS_AS_G1 |
Activity | HDCWD |
Weight | 71.88 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 1.43 cm |
ambient air temperature for operation | -5-40 °C |
Cover Frame Colour Tint | aluminium silver |
depth | 38.8 mm |
height | 87 mm |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 2 gangs |
product or component type | wall plate |
range | Pieno |
relative humidity | 0-95 % |
standards | GB 17466, IEC 60670 |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | GB 17466, IEC 60670 |