Pieno - panic button with key reset
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - panic button with key reset
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 3 A at 24 V DC |
Part Number | E8231KPB |
Activity | HDCWD |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 1 x 1.5 mm² for stranded cable(s) |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: button, polycarbonate: reset key |
Number of Gangs | 1 gang |
product certifications | CCC |
product or component type | switch |
range of product | Pieno |
relative humidity | 0-95 % |
Switch Application | panic button |
Switch Function | switch |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | GB 16915.1, IEC 60669-1 |
local signalling | panic button: push-flat dolly, key reset (red) |