Pieno - fan controller with switch - 1G - 450 VA 250 V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - fan controller with switch - 1G - 450 VA 250 V
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8232V450F |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
ambient air temperature for operation | -5-40 °C |
depth | 55 mm |
device application | fan speed controller |
height | 87 mm |
Material | polycarbonate: plastic part |
Number of Gangs | 1 gang |
operating altitude | 2000 m |
Operational Power in w | 450 W |
product or component type | fan controller |
range | Pieno |
relative humidity | 0-95 % |
standards | IEC 60669 |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669 |