![Pieno - dimmer with switch - 1G - 450 W 250 V main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Pieno - dimmer with switch - 1G - 450 W 250 V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - dimmer with switch - 1G - 450 W 250 V
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 AX |
Show Accessory | No |
Part Number | E8232RD450 |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
ambient air temperature for operation | -5-40 °C |
Connections - Terminals | pillar terminals |
depth | 47 mm |
device application | load control |
height | 87 mm |
Number of Gangs | 1 gang |
power range | 450 W LV halogen |
product or component type | dimmer |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | IEC 60669 |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669 |
connections - terminals | pillar terminals |
power range | 450 W LV halogen |