
calcActive())">
Pieno - 32A 250V - 1 gang double pole switch with neon, Matt Black
E8231D32N_MB_G1
AEDÂ 102.35
AEDÂ 78.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231D32N_MB_G1
Pieno - 32A 250V - 1 gang double pole switch with neon, Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno - 32A 250V - 1 gang double pole switch with neon, Matt Black
AEDÂ 102.35
AEDÂ 78.00
Product Details
Load Type | fluorescent, resistive |
---|---|
Rated current | 32 A at 250 V AC 50 Hz |
Part Number | E8231D32N_MB_G1 |
Activity | HDCWD |
Clamping Connection Capacity | 1 x 10 mm² for solid cable(s) |
Cover Frame Colour Tint | matt black |
device application | control |
device mounting | flush, surface |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | switch |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | GB 16915.1, IEC 60669-1 |
local signalling | neon |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account