
calcActive())">
Schneider Electric 13A 1G Sw Socket with 2.1A USB, WG, E8215USB_WG
E8215USB_WG
AEDÂ 216.68
AEDÂ 166.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8215USB_WG
Schneider Electric 13A 1G Sw Socket with 2.1A USB, WG, E8215USB_WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric 13A 1G Sw Socket with 2.1A USB, WG, E8215USB_WG
AEDÂ 216.68
AEDÂ 166.00
Product Details
Rated current | 32 A at 250 V AC 50 Hz |
---|---|
Part Number | E8215USB_WG |
Activity | HDCWD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account