
calcActive())">
Schneider Electric E82T727H_WG Pieno;, E82T727H_WG
E82T727H_WG
AEDÂ 343.07
AEDÂ 262.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82T727H_WG
Schneider Electric E82T727H_WG Pieno;, E82T727H_WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric E82T727H_WG Pieno;, E82T727H_WG
AEDÂ 343.07
AEDÂ 262.00
Product Details
Load Type | polarised, non-polarised |
---|---|
Part Number | E82T727H_WG |
Activity | HDCWD |
depth | 49.7 mm |
height | 147 mm |
input voltage | 240 V AC 50 Hz |
Installation Direction | horizontal |
Material | polycarbonate: surround, polycarbonate: grid plate |
output voltage | 115 V AC 50 Hz |
product or component type | universal shaver |
range of product | Pieno |
relative humidity | 0-95 % |
Transformer Rated Power in Va | 20 VA |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 61558-2-5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account