![Pieno - 115V/240V universal shaver Unit - horizontal main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Pieno - 115V/240V universal shaver Unit - horizontal
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 115V/240V universal shaver Unit - horizontal
Excl. Tax
Excl. Tax
Product Details
Load Type | polarised, non-polarised |
---|---|
Pincode Group | default |
Part Number | E82T727H |
Activity | HDCWD |
depth | 49.7 mm |
height | 147 mm |
input voltage | 240 V AC 50 Hz |
Installation Direction | horizontal |
Material | polycarbonate: surround, polycarbonate: grid plate |
output voltage | 115 V AC 50 Hz |
product or component type | universal shaver |
range of product | Pieno |
relative humidity | 0-95 % |
Transformer Rated Power in Va | 20 VA |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 61558-2-5 |