
calcActive())">
Pieno - 10A 250V - 4 gang 1 way switch with neon
E8234L1N
AEDÂ 72.41
AEDÂ 56.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8234L1N
Pieno - 10A 250V - 4 gang 1 way switch with neon
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno - 10A 250V - 4 gang 1 way switch with neon
AEDÂ 72.41
AEDÂ 56.00
Product Details
Load Type | fluorescent, resistive |
---|---|
Rated current | 10 AX at 250 V AC 50 Hz |
Part Number | E8234L1N |
Activity | HDCWD |
Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s), 3 x 1.5 mm² for stranded cable(s) |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 4 gangs |
product certifications | CCC |
product or component type | switch |
range of product | Pieno |
relative humidity | 0-95 % |
Switch Application | switch |
Switch Function | 1-way |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | GB 16915.1, IEC 60669-1 |
local signalling | neon |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account