Pieno - 10A 250V - 1 gang 2 flat round pin switched socket with shutter
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 10A 250V - 1 gang 2 flat round pin switched socket with shutter
Excl. Tax
Excl. Tax
Product Details
Load Type | no inductive load |
---|---|
Pincode Group | default |
Rated current | 15 A at 250 V AC 50 Hz |
Part Number | E8215US |
Activity | HDCWD |
Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s) |
device mounting | surface, flush |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P universal, 2P china |
product certifications | CCC |
product or component type | socket-outlet |
range of product | Pieno |
relative humidity | 0-95 % |
Switch Function | switch |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | GB 16915.1:2003, GB 2099.1:2008, IEC 60884-2-3 |
connections - terminals | switch: pillar terminals, socket: clamp terminal |