Pieno - 1 gang TV socket master with 1 branch - 75 Ohm - 5-860 MHz
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 1 gang TV socket master with 1 branch - 75 Ohm - 5-860 MHz
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8231TVM |
Activity | HDCWD |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz TV |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: mount clip |
Number of Gangs | 1 gang |
product or component type | TV/FM/SAT socket |
range of product | Pieno |
relative humidity | 0-95 % |
Tv Socket Type | TV |
width | 87 mm |
Wiring Device Mounting | flush |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60670, GB 17466 |
Additional Information | master |
connections - terminals | IEC connection, clamp terminal |