Pieno - 1 gang TV socket master - 75 Ohm - 5-860 MHz
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 1 gang TV socket master - 75 Ohm - 5-860 MHz
Excl. Tax
Excl. Tax
Description
This Pieno one gang television socket applies IEC PAL female outlet It works with 75ohm coaxial cable The signal frequency range from 5 to 860MHz It is suitable for PAL television The socket comes in white color
Product Details
Pincode Group | default |
---|---|
Rated current | 16 AX at 250 V AC 50/60 Hz |
Show Accessory | No |
Part Number | E8231TV |
Activity | HDCWD |
Weight | 60.0 g |
Package1 Length*Width*Height | 8.696 cm x 8.669 cm x 2.803 cm |
ambient air temperature for operation | -5-40 °C |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz TV |
Connections - Terminals | IEC connection, clamp terminal |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | TV/FM/SAT socket |
range of product | Pieno |
relative humidity | 0-95 % |
standards | GB 17466, IEC 60670 |
Tv Socket Type | TV |
width | 87 mm |
Wiring Device Mounting | flush |
ambient air temperature for operation | -5-40 °C |
standards | GB 17466, IEC 60670 |
connections - terminals | IEC connection, clamp terminal |