Pieno - 1 gang telephone socket - keystone on shuttered wallplate
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 1 gang telephone socket - keystone on shuttered wallplate
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 230 V AC 50 Hz |
Show Accessory | No |
Part Number | E8231RJS4 |
Activity | HDCWD |
Weight | 60.0 g |
Package1 Length*Width*Height | 8.747 cm x 8.692 cm x 3.199 cm |
ambient air temperature for operation | -5-40 °C |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | telephone socket |
range of product | Pieno |
relative humidity | 0-95 % |
standards | GB 17466, IEC 60670 |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | GB 17466, IEC 60670 |