phase control relay iRCP - 8 A - 400 V 50/60Hz - 1 OC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
phase control relay iRCP - 8 A - 400 V 50/60Hz - 1 OC
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9E21180 |
9 Mm Pitches | 4 |
Signal Contacts Composition | 1 C/O |
ambient air temperature for storage | -40-80 °C |
colour | white |
compatibility code | iRCP |
connections - terminals | tunnel type terminals (top or bottom) 6 cable(s) 1.5-1.5 mm² rigid |
depth | 67 mm |
device application | phase control relay |
device short name | iRCP |
height | 88.1 mm |
IP degree of protection | IP20 |
Market Segment | residential, small commercial |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.21 kg |
product or component type | control relay |
range | Acti9 |
width | 36 mm |
Time delay range | 0.3 s |
Hysteresis | 5 % |
Power consumption in VA | 3 VA |
Accuracy error | +/- 10 % |
ambient air temperature for operation | -5-55 °C |
[Ie] rated operational current | 8 A at 250 V AC (cos Phi = 1) |
local signalling | red LED for fault, it reports phase loss or reversal, green LED for power on |
Type of Setting | rotary knob: asymmetry, selected by wiring: measurement range |
tripping threshold | 5...25 % of Us phase asymmetry |