Patch panel, Actassi, 48 ports, 1U, straight, unloaded
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Patch panel, Actassi, 48 ports, 1U, straight, unloaded
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTPP48EMS |
Targeted region | Middle East and Africa., Asia Pacific., Europe, Latin America. |
Number of port | 48 port in 2 horizontal rows |
standards | ANSI/TIA/EIA-568-B, ISO/IEC 11801 |
ambient air temperature for operation | -10-60 °C |
product compatibility | standard 19" cabinet/rack |
Type of Cable | patch cord without locking lever protection cap |
Communication Network Category | 5e, 6, 6<sub>A</sub> |
ambient air temperature for storage | -20-60 °C |
height | 45 mm |
net weight | 650 g |
fixing mode | by 4 M6 screws |
Type of Footprint | S-110 keystone |
Connector Type | 110 connector-RJ45 Cat. 5e UTP/STP, 110 connector-RJ45 Cat. 6 UTP/STP, 110 connector-RJ45 Cat. 6<sub>A</sub> STP |
Device Presentation | empty |
Installation Direction | straight |
depth | 150 mm |
range | Actassi |
Material | metal/plastic |
colour | black (RAL 9005) |
Length | 483 mm |