Patch cord, Actassi, Category 6A, S/FTP, PVC, 3 m, white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Patch cord, Actassi, Category 6A, S/FTP, PVC, 3 m, white
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTPC6ASFCM30WE |
Minimum number of matings | 750 cycles |
standards | ISO/IEC 11081-2017 performance, TIA/EIA-568-C.2 performance, EN 50173-2018 performance, IEC 61935-2 performance |
Cable Length | 10 m with 84 m 2-point permanent link at 20 °C, 7 m with 90 m 2-point permanent link at 20 °C |
Type of Cable | 4 pair cables |
Transmission Frequency | 500 MHz |
contacts material | phosphor bronze with 50 micro-inches gold over 100 micro-inches nickel |
Cable Outer Diameter | 5.5 mm +/- 0.2 mm |
Cable Shielding Type | S/FTP |
flame retardance | CM |
Communication Network Category | 6<sub>A</sub> |
Awg Gauge | AWG 28 |
device application | communication |
range | Actassi |
Material | PVC (polyvinyl chloride): sheath, copper: conductor, PE (polyethylene): wire insulation, aluminium/polyester: foil, tin plated copper: braid shield |
colour | white |
Length | 3-3 m |