Patch cord, Actassi, Category 6A, S/FTP, PVC, 1 m, white
SKU :
ACTPC6ASFCM10WE
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
ACTPC6ASFCM10WE
Patch cord, Actassi, Category 6A, S/FTP, PVC, 1 m, white
Further Offers for this product:
Express shipping not available for backordered items.
Store Pickup option available on checkout.
Excl. Tax
Free Shipping
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Express shipping not available for backordered items.
Store Pickup option available on checkout.
No sellers found for this product.
AEDÂ 25.18
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
Patch cord, Actassi, Category 6A, S/FTP, PVC, 1 m, white
AEDÂ 25.18
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account