
calcActive())">
Patch cord, Actassi, Category 6, U/UTP, PVC, 1 m, blue
ACTPC6UUCM10BU
AEDÂ 15.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACTPC6UUCM10BU
Patch cord, Actassi, Category 6, U/UTP, PVC, 1 m, blue
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Patch cord, Actassi, Category 6, U/UTP, PVC, 1 m, blue
AEDÂ 15.12
Product Details
Activity | HDCFD |
---|---|
Part Number | ACTPC6UUCM10BU |
Minimum number of matings | 750 cycles |
standards | ISO/IEC 11081-2017 performance, TIA/EIA-568-C.2 performance, EN 50173-2018 performance, IEC 61935-2 performance |
Cable Length | 10 m with 84 m 2-point permanent link at 20 °C, 7 m with 90 m 2-point permanent link at 20 °C |
Type of Cable | 4 pair cables |
Transmission Frequency | 250 MHz |
contacts material | phosphor bronze with 50 micro-inches gold over 100 micro-inches nickel |
Cable Outer Diameter | 3.8 mm +/- 0.2 mm |
Cable Shielding Type | U/UTP |
flame retardance | CM |
Communication Network Category | 6 |
Awg Gauge | AWG 28 |
device application | communication |
range | Actassi |
Material | PVC (polyvinyl chloride): sheath, copper: conductor, PE (polyethylene): wire insulation, aluminium/polyester: foil, tin plated copper: braid shield |
Length | 1-1 m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account