PANIC BUTTON with key reset WG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PANIC BUTTON with key reset WG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8731KPB_WG |
Activity | HDCWD |
Colour | wine gold |
depth | 34.6 mm |
device mounting | surface, flush |
Device Presentation | complete product |
Embedding Depth | 25.7 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
product or component type | switch |
range | AvatarOn |
range of product | AvatarOn C |
Switch Function | panic button |
width | 86 mm |
connections - terminals | screw terminal |