panel mounted RJ45 port - Ø22 mm - for Ethernet connection

XB5PRJ45
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XB5PRJ45
ambient air temperature for storage -40-70 °C
bezel material plastic
depth 36 mm
device short name XB5P
fixing collar material plastic
height 28 mm
IP degree of protection IP20 front: conforming to IEC 60529, IP20 back: conforming to IEC 60529
mounting diameter 22 mm
net weight 0.0266 kg
product certifications UL listed, CSA
product or component type panel mounted RJ45 port
range of product Harmony XB5
sale per indivisible quantity 1
tightening torque 1.5 N.m
width 28 mm
Minimum number of matings 750 cycles
vibration resistance 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards IEC 60603-7
Integrated Connection Type RJ45 Ethernet 10 Gbit/s
Thickness 6-6 mm without protection cover, 1.5-5 mm with protection cover plastic, 1.5-5 mm with protection cover rigid plastic, 1.5-2.5 mm with protection cover metal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: panel mounted RJ45 port - Ø22 mm - for Ethernet connection
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBZ32

Out of stock

body fixing collar for electrical block
ZB5AZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

tightening tool for fixing nut
ZB5AZ905

Out of stock