panel mounted RJ45 port - Ø22 mm - for Ethernet connection
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
panel mounted RJ45 port - Ø22 mm - for Ethernet connection
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB5PRJ45 |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
depth | 36 mm |
device short name | XB5P |
fixing collar material | plastic |
height | 28 mm |
IP degree of protection | IP20 front: conforming to IEC 60529, IP20 back: conforming to IEC 60529 |
mounting diameter | 22 mm |
net weight | 0.0266 kg |
product certifications | UL listed, CSA |
product or component type | panel mounted RJ45 port |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
tightening torque | 1.5 N.m |
width | 28 mm |
Minimum number of matings | 750 cycles |
vibration resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | IEC 60603-7 |
Integrated Connection Type | RJ45 Ethernet 10 Gbit/s |
Thickness | 6-6 mm without protection cover, 1.5-5 mm with protection cover plastic, 1.5-5 mm with protection cover rigid plastic, 1.5-2.5 mm with protection cover metal |