Painted steel cover cut-out 291x291mm with filter IP55

NSYCAP291LZF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Sealing cover for ClimaSys CV EMC fan The product is made from grey painted steel (RAL 7035) The external width is 373mm The external height is 430mm The external depth is 105mm Cut-out dimensions is 291 x 291mm Fixed by screws on enclosure The kit is made up of 1 cover and 1 filter Ingress protection rating is IP55 This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCAP291LZF

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account