
calcActive())">
orange pilot light head Ø22 with plain lens for integral LED
ZB4BV053
AED 21.08
AED 16.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BV053
orange pilot light head Ø22 with plain lens for integral LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
orange pilot light head Ø22 with plain lens for integral LED
AED 21.08
AED 16.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BV053 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 30 mm |
CAD overall height | 29 mm |
CAD overall width | 29 mm |
cap/operator or lens colour | orange |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
mounting diameter | 22 mm |
net weight | 0.026 kg |
overvoltage category | class I conforming to IEC 60536 |
product or component type | head for pilot light |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | lens fitted integral LED |
Operator additional information | with plain lens |
Customizable | 1 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
GCR BRIDGE | ZB4BVCUST01 |
Main group | pilot light |
Electrical composition code | P1 in front mounting with integral LED, P2 in front mounting with integral LED and transformer |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-1, EN/IEC 60947-5-5, EN/IEC 60947-5-4, EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-5-1, UL 508, JIS C8201-1 |
product compatibility | universal LED |
Device Presentation | basic element |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account