orange flush illuminated pushbutton head Ø22 spring return for integral LED

ZB4BW353
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BW353
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
CAD overall depth 30 mm
CAD overall height 29 mm
CAD overall width 29 mm
cap/operator or lens colour orange
compatibility code ZB4
device short name ZB4
IK degree of protection IK06 conforming to EN 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
marking unmarked
mechanical durability 10000000 cycles
mounting diameter 22 mm
net weight 0.026 kg
operator profile orange flush, unmarked
overvoltage category class I conforming to IEC 60536
product certifications GL, UL listed, DNV, LROS (Lloyds register of shipping), CSA, BV
product or component type head for illuminated push-button
protective treatment TH
range of product Harmony XB4
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator spring return
NEMA degree of protection NEMA 13, NEMA 4X
Group of product flush push integral LED
Operator additional information with plain lens
Customizable 1
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
GCR BRIDGE ZB4BWCUST04
Main group illum push-button
Electrical composition code M1 for <6 contacts using single blocks in front mounting with integral LED, M2 for <6 contacts using single and double blocks in front mounting with integral LED, M6 for <2 contacts using single blocks in front mounting with integral LED and transformer, M10 for <2 contacts using single blocks in front mounting with integral LED
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards UL 508, EN/IEC 60947-5-5, JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-4, EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C8201-1
product compatibility universal LED
Device Presentation basic sub-assemblies

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: orange flush illuminated pushbutton head Ø22 spring return for integral LED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

metal fixing collar pillar for electrical block
ZB4BZ009

In stock