orange complete pilot light Ø22 plain lens with BA9s bulb 220...240V

XB5AV45
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity IDSIG
Pincode Group default
Part Number XB5AV45
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
[Us] rated supply voltage 230...240 V
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
bulb base BA 9s
cap/operator or lens colour orange
compatibility code XB5
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
depth 55 mm
device short name XB5
fixing collar material plastic
height 42 mm
IK degree of protection IK05 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K conforming to ISO 20653
light source incandescent
mounting diameter 22 mm
net weight 0.11 kg
overvoltage category class II conforming to IEC 60536
product certifications CSA, UL listed
product or component type pilot light
protective treatment TH
range of product Harmony XB5
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
signalling type steady
Terminals description ISO n°1 (X1-X2)PL
width 30 mm
NEMA degree of protection NEMA 13, NEMA 4X
Operator additional information with plain lens
Light block supply via integral transformer 1.2 VA 6 V
Customizable 1
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
GCR BRIDGE XB5AVCUST01
Light source colour orange
vibration resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-55 °C
standards CSA C22.2 No 14, UL 508, EN/IEC 60947-5-1, EN/IEC 60947-1, EN/IEC 60947-5-4, JIS C8201-5-1, JIS C8201-1
Device Presentation complete product
Electrical Shock Protection Class class II conforming to IEC 60536

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: orange complete pilot light Ø22 plain lens with BA9s bulb 220...240V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

body fixing collar for electrical block
ZB5AZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KS2B4

In stock