calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Quick and easy assembly and disassembly
- 2. Robustness to withstand harsh environments
- 3. Various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
- 4. Excellent mechanical connection with operator head
- 5. A wide choice of contact blocks for general purposes or specific applications
- 6. Large set of accessories to customize your panels
orange complete pilot light Ø22 plain lens with integral LED 400V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| cap/operator or lens colour | orange |
| net weight | 0.172 kg |
| Range of product | HARMONY XB4 |
| Product or component type | PILOT LIGHT |
| Device short name | XB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Head type | STANDARD |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | ORANGE |
| Operator additional information | WITH PLAIN LENS |
| Light source | UNIVERSAL LED |
| Bulb base | INTEGRAL LED |
| Light block supply | VIA TRANSFORMER 1.2 VA 24 V |
| Light source colour | ORANGE |
| [Us] rated supply voltage | 400 V AC AT 50 HZ |
| CAD overall width | 40 MM |
| CAD overall height | 47 MM |
| CAD overall depth | 90 MM |
| Net weight | 0.172 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Device presentation | COMPLETE PRODUCT |
| Supply voltage limits | 407…423 V AC |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…55 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | UL 508IEC 60947-5-1JIS C8201-5-1IEC 60947-5-4CSA C22.2 NO 14IEC 60947-1IEC 60947-5-5JIS C8201-1 |
| Product certifications | UL listedCSA |
| Vibration resistance | 2 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.400 CM |
| Package 1 Width | 5.400 CM |
| Package 1 Length | 12.800 CM |
| Package 1 Weight | 176.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.975 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID. | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.615308495145631 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01072269417475728 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.015189902912621357 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1760704225352112 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2041640776699029 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 3d14fd98-3859-4733-a5ee-a3016769973c |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| cap/operator or lens colour | orange |
| net weight | 0.172 kg |
| Range of product | HARMONY XB4 |
| Product or component type | PILOT LIGHT |
| Device short name | XB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Head type | STANDARD |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | ORANGE |
| Operator additional information | WITH PLAIN LENS |
| Light source | UNIVERSAL LED |
| Bulb base | INTEGRAL LED |
| Light block supply | VIA TRANSFORMER 1.2 VA 24 V |
| Light source colour | ORANGE |
| [Us] rated supply voltage | 400 V AC AT 50 HZ |
| CAD overall width | 40 MM |
| CAD overall height | 47 MM |
| CAD overall depth | 90 MM |
| Net weight | 0.172 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Device presentation | COMPLETE PRODUCT |
| Supply voltage limits | 407…423 V AC |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…55 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | UL 508IEC 60947-5-1JIS C8201-5-1IEC 60947-5-4CSA C22.2 NO 14IEC 60947-1IEC 60947-5-5JIS C8201-1 |
| Product certifications | UL listedCSA |
| Vibration resistance | 2 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.400 CM |
| Package 1 Width | 5.400 CM |
| Package 1 Length | 12.800 CM |
| Package 1 Weight | 176.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.975 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID. | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.615308495145631 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01072269417475728 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.015189902912621357 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1760704225352112 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2041640776699029 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 3d14fd98-3859-4733-a5ee-a3016769973c |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |