On and Off-delay Timing Relay - 0.05s…300h - 24…240V AC/DC - 1C/O
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
On and Off-delay Timing Relay - 0.05s…300h - 24…240V AC/DC - 1C/O
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RE22R1ACMR |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24...240 V |
[Uimp] rated impulse withstand voltage | 5 kV for 1.2-50 µs conforming to IEC 60664-1 |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz |
ambient air temperature for storage | -40-70 °C |
connections - terminals | screw connectors |
control type | rotary knob, diagnostic button, potentiometer external |
device short name | RE22 |
dielectric strength | 2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1 |
input voltage | <= 2.4 V |
IP degree of protection | IP40 housing: conforming to IEC 60529, IP50 front face: conforming to IEC 60529, IP20 terminals: conforming to IEC 60529 |
maximum switching voltage | 250 V AC |
mechanical durability | 10000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting position | any position |
mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
net weight | 0.1 kg |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CE, CCC, GL, UL, CSA, EAC, RCM |
product or component type | dual function relay |
range of product | Harmony Timer Relays |
relative humidity | 95-95 % at 25-55 °C |
shock resistance | 15 gn not operating for 11 ms conforming to IEC 60068-2-27, 5 gn in operation for 11 ms conforming to IEC 60068-2-27 |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
width | 22.5 mm |
contacts type and composition | 1 C/O |
Supply frequency | 50...60 Hz +/- 5 % |
Reset time | 120 ms on de-energisation |
Immunity to microbreaks | 10 ms |
Power consumption in VA | 3-3 VA at 240 V AC |
Voltage range | 0.85...1.1 Us |
Temperature drift | +/- 0.05 %/°C |
Creepage distance | 4 kV/3 conforming to IEC 60664-1 |
Switching capacity in VA | 2000 VA |
Voltage drift | +/- 0.2 %/V |
Time delay range | 3...30 min, 1...10 s, 30...300 s, 10...100 s, 3...30 s, 30...300 min, 30...300 h, 0.3...3 s, 0.05...1 s, 3...30 h |
Nominal output current | 8:00 AM |
Housing material | self-extinguishing |
Output type | relay |
Time delay type | Ac, Act |
Repeat accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Discrete output type | relay |
Setting accuracy of time delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
Maximum delay response | 100 ms |
Minimum pulse duration | 100 ms with load in parallel, 30 ms |
Maximum switching current | 8:00 AM |
Functionality | on and off delay timing |
vibration resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
status LED | LED backlight green (steady) for dial pointer indication, LED yellow (steady) for output relay energised, LED yellow (fast flashing) for timing in progress and output relay de-energised, LED yellow (slow flashing) for timing in progress and output relay energised |
electromagnetic compatibility | fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4, surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5, surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5, electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2, electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3, conducted RF disturbances - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6, fast transient bursts - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4, immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11, immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11 |
ambient air temperature for operation | -20-60 °C |
standards | IEC 61812-1, UL 508 |
safety reliability data | B10d = 190000, MTTFd = 205.4 years |
insulation resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Directives | 2006/95/EC - low voltage directive, 2004/108/EC - electromagnetic compatibility |
Electrical Durability | 100000 cycles, 8 A at 250 V, AC-1, 100000 cycles, 2 A at 24 V, DC-1 |