
calcActive())">
NUX5TSACQUS_SS
NUX5TSACQUS_SS
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX5TSACQUS_SS
NUX5TSACQUS_SS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
13A Inter'l SW Skt w USB A+C 21W, SS
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUX5TSACQUS_SS |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 15 |
Function Group | Usb_Sw Skt |
Product Type | IS Socket with USB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account