calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Cooker Control Unit, Unica X, 45A, 250V, 1 gang, Stainless Steel
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | non gang |
| Range of product | UNICA X |
| Product or component type | CONNECTION UNIT |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | STAINLESS STEEL |
| Number of gangs | 1 GANG |
| Rated current | 45 A AT 250 V AC, RESISTIVE |
| Network frequency | 50 HZ |
| Device mounting | FLUSH |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Contacts material | BRASS |
| Connections - terminals | PILLAR TERMINAL |
| Tightening torque | 2.6 N.M |
| Cable cross section | 4…6 MM² FLEXIBLE CABLE 6…10 MM² RIGID CABLE |
| Material | STAINLESS STEEL |
| Standards | BS 5733 |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 0…95 % |
| Projecting depth | 26 MM |
| Embedding depth | 15 MM |
| Depth | 21.5 MM |
| Width | 86 MM |
| Height | 86 MM |
| Net weight | 177 G |
| Surface finish | MATT |
| surface treatment | METALLIC |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.8 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 197.5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.69 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 10.55 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3426030789395964 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006503169093489506 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.3316005703849734 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6814397321095503 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| EU RoHS Directive | Compliant |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | non gang |
| Range of product | UNICA X |
| Product or component type | CONNECTION UNIT |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | STAINLESS STEEL |
| Number of gangs | 1 GANG |
| Rated current | 45 A AT 250 V AC, RESISTIVE |
| Network frequency | 50 HZ |
| Device mounting | FLUSH |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Contacts material | BRASS |
| Connections - terminals | PILLAR TERMINAL |
| Tightening torque | 2.6 N.M |
| Cable cross section | 4…6 MM² FLEXIBLE CABLE 6…10 MM² RIGID CABLE |
| Material | STAINLESS STEEL |
| Standards | BS 5733 |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 0…95 % |
| Projecting depth | 26 MM |
| Embedding depth | 15 MM |
| Depth | 21.5 MM |
| Width | 86 MM |
| Height | 86 MM |
| Net weight | 177 G |
| Surface finish | MATT |
| surface treatment | METALLIC |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.8 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 197.5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.69 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 10.55 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3426030789395964 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006503169093489506 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.3316005703849734 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6814397321095503 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| EU RoHS Directive | Compliant |