
calcActive())">
Cooker Control Unit, Unica X, 45A, 250V, 1 gang, Antique Brass
NUX554_AB
AEDÂ 160.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX554_AB
Cooker Control Unit, Unica X, 45A, 250V, 1 gang, Antique Brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Cooker Control Unit, Unica X, 45A, 250V, 1 gang, Antique Brass
AEDÂ 160.68
Description
45A 250V~ 1G CCU, AB
Product Details
Color | Antique Brass |
---|---|
Part Number | NUX554_AB |
Activity | HDCWD |
Number of Gangs | non gang |
range of product | Unica X |
Variation Group | 3 |
Function Group | FCU-Fan Coil Unit |
Product Type | FCU-Fan Coil Unit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account