
calcActive())">
Dimmer, Unica X, 2 way, 250W, 3 gang, Dark Bronze
NUX33RUD250_DB
AEDÂ 543.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX33RUD250_DB
Dimmer, Unica X, 2 way, 250W, 3 gang, Dark Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Dimmer, Unica X, 2 way, 250W, 3 gang, Dark Bronze
AEDÂ 543.84
Description
3G 2W 250W Uni Dim w/rotary push O/F DB
Product Details
Color | Dark Brozne |
---|---|
Part Number | NUX33RUD250_DB |
Activity | HDCWD |
Number of Gangs | 3 gangs |
range of product | Unica X |
Variation Group | 19 |
Function Group | Dimmer |
Product Type | Uni Dim w/rotary push |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account