Dimmer, Unica X, 2 way, 250W, 2 gang, Dark Grey
SKU :
NUX32RUD250_DG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 416.92
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2G 2W 250W Uni Dim w/rotary push O/F DG
Dimmer, Unica X, 2 way, 250W, 2 gang, Dark Grey
AEDÂ 416.92
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Color | Dark Grey |
|---|---|
| Part Number | NUX32RUD250_DG |
| Activity | HDCWD |
| Number of Gangs | 2 gangs |
| range of product | Unica X |
| Variation Group | 19 |
| Function Group | Dimmer |
| Product Type | Uni Dim w/rotary push |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Color | Dark Grey |
|---|---|
| Part Number | NUX32RUD250_DG |
| Activity | HDCWD |
| Number of Gangs | 2 gangs |
| range of product | Unica X |
| Variation Group | 19 |
| Function Group | Dimmer |
| Product Type | Uni Dim w/rotary push |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account