Dimmer, Unica X, 2 way, 250W, 1 gang, Painted White
SKU :
NUX31RUD250_PW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 382.92
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1G 2W 250W Uni Dim w/rotary push O/F PW
Dimmer, Unica X, 2 way, 250W, 1 gang, Painted White
AEDÂ 382.92
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Color | Pearl White |
|---|---|
| Part Number | NUX31RUD250_PW |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 19 |
| Function Group | Dimmer |
| Product Type | Uni Dim w/rotary push |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Color | Pearl White |
|---|---|
| Part Number | NUX31RUD250_PW |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 19 |
| Function Group | Dimmer |
| Product Type | Uni Dim w/rotary push |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account