
calcActive())">
NUX31RUD250_DB
NUX31RUD250_DB
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31RUD250_DB
NUX31RUD250_DB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
1G 2W 250W Uni Dim w/rotary push O/F DB
Product Details
Color | Dark Brozne |
---|---|
Part Number | NUX31RUD250_DB |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 19 |
Function Group | Dimmer |
Product Type | Uni Dim w/rotary push |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account