Fan Control, Unica X, 360D, 5 Steps, Antique Brass
SKU :
NUX31FR350_AB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 290.68
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
5 Steps 360D Fan Control, AB
Fan Control, Unica X, 360D, 5 Steps, Antique Brass
AEDÂ 290.68
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Color | Antique Brass |
|---|---|
| Part Number | NUX31FR350_AB |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 20 |
| Function Group | Fan control |
| Product Type | Fan Control |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Color | Antique Brass |
|---|---|
| Part Number | NUX31FR350_AB |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 20 |
| Function Group | Fan control |
| Product Type | Fan Control |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account