International Switched Socket, Unica X, 16A, 250V, 1 gang, with LED, Stainless Steel
SKU :
NUX15TSN_SS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 156.26
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
16A 250V~ Inter'l Skt with LED, SS
International Switched Socket, Unica X, 16A, 250V, 1 gang, with LED, Stainless Steel
AEDÂ 156.26
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Color | Stainless Steel |
|---|---|
| Part Number | NUX15TSN_SS |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 13 |
| Function Group | Sockets |
| Product Type | IS Socket |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Color | Stainless Steel |
|---|---|
| Part Number | NUX15TSN_SS |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 13 |
| Function Group | Sockets |
| Product Type | IS Socket |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account