
calcActive())">
International Switched Socket, Unica X, 16A, 250V, 1 gang, with LED, Antique Brass
NUX15TSN_AB
AEDÂ 175.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX15TSN_AB
International Switched Socket, Unica X, 16A, 250V, 1 gang, with LED, Antique Brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
International Switched Socket, Unica X, 16A, 250V, 1 gang, with LED, Antique Brass
AEDÂ 175.68
Description
16A 250V~ Inter'l Skt with LED, AB
Product Details
Color | Antique Brass |
---|---|
Part Number | NUX15TSN_AB |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 13 |
Function Group | Sockets |
Product Type | IS Socket |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account