
calcActive())">
Loading...
All Sellers

NUX15_5_PW
NUX15_5_PW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
5A 250V~ 1G 3 Round Pin SW Skt, PW
Product Details
Color | Pearl White |
---|---|
Part Number | NUX15_5_PW |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 13 |
Function Group | Sockets |
Product Type | 3 Round Pin Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account