Round Pin Switched Socket, Unica X, 5A, 250V, 1 gang, Antique Brass
SKU :
NUX15_5_AB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 146.40
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
5A 250V~ 1G 3 Round Pin SW Skt, AB
Round Pin Switched Socket, Unica X, 5A, 250V, 1 gang, Antique Brass
AEDÂ 146.40
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Color | Antique Brass |
---|---|
Part Number | NUX15_5_AB |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 13 |
Function Group | Sockets |
Product Type | 3 Round Pin Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Color | Antique Brass |
---|---|
Part Number | NUX15_5_AB |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 13 |
Function Group | Sockets |
Product Type | 3 Round Pin Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account