Round Pin Switched Socket, Unica X, 15A, 250V, 1 gang, with LED, Painted White
SKU :
NUX15_15N_PW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 161.64
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
15A 250V~ 1G 3Round Pin SW Skt w LED, PW
Round Pin Switched Socket, Unica X, 15A, 250V, 1 gang, with LED, Painted White
AEDÂ 161.64
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Color | Pearl White |
|---|---|
| Part Number | NUX15_15N_PW |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 13 |
| Function Group | Sockets |
| Product Type | 3 Round Pin Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Color | Pearl White |
|---|---|
| Part Number | NUX15_15N_PW |
| Activity | HDCWD |
| Number of Gangs | 1 gang |
| range of product | Unica X |
| Variation Group | 13 |
| Function Group | Sockets |
| Product Type | 3 Round Pin Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account