
calcActive())">
Loading...
All Sellers

NUX15_15N_DG
NUX15_15N_DG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
15A 250V~ 1G 3Round Pin SW Skt w LED, DG
Product Details
Color | Dark Grey |
---|---|
Part Number | NUX15_15N_DG |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 13 |
Function Group | Sockets |
Product Type | 3 Round Pin Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account