Round Pin Switched Socket, Unica X, 15A, 250V, 1 gang, with LED, Dark Bronze
SKU :
NUX15_15N_DB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 156.26
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
15A 250V~ 1G 3Round Pin SW Skt w LED, DB
Round Pin Switched Socket, Unica X, 15A, 250V, 1 gang, with LED, Dark Bronze
AEDÂ 156.26
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX15_15N_DB |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 13 |
Function Group | Sockets |
Product Type | 3 Round Pin Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX15_15N_DB |
Activity | HDCWD |
Number of Gangs | 1 gang |
range of product | Unica X |
Variation Group | 13 |
Function Group | Sockets |
Product Type | 3 Round Pin Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account