non-isolated analog input module X80 - 8 inputs - fast speed
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
non-isolated analog input module X80 - 8 inputs - fast speed
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXAMI0800 |
ambient air temperature for storage | -40-85 °C |
Measurement Resolution | 0.36 mV +/- 10 V, 0.36 mV 0...10 V, 0.36 mV 0...5 V, 0.36 mV 1...5 V, 0.36 mV +/- 5 V, 1.4 µA +/- 20 mA, 1.4 µA 0...20 mA, 1.4 µA 4...20 mA |
IP degree of protection | IP20 |
net weight | 0.165 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL |
product or component type | analog input module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Isolation voltage | 1400 V DC between channels and ground, 1400 V DC between channels and bus, 50 V DC between channels |
MTBF reliability | 1700000 H |
Measurement error | <= 0.1 % of full scale +/- 10 V 0...60 °C, <= 0.1 % of full scale +/- 5 V 0...60 °C, <= 0.1 % of full scale 0...10 V 0...60 °C, <= 0.1 % of full scale 0...5 V 0...60 °C, <= 0.1 % of full scale 1...5 V 0...60 °C, <= 0.3 % of full scale +/- 20 mA 0...60 °C, <= 0.3 % of full scale 0...20 mA 0...60 °C, <= 0.3 % of full scale 4...20 mA 0...60 °C, 0.15 % of full scale +/- 20 mA 25 °C, 0.15 % of full scale 0...20 mA 25 °C, 0.15 % of full scale 4...20 mA 25 °C, 0.075 % of full scale +/- 10 V 25 °C, 0.075 % of full scale 0...10 V 25 °C, 0.075 % of full scale 0...5 V 25 °C, 0.075 % of full scale 1...5 V 25 °C, 0.075 % of full scale +/- 5 V 25 °C |
Maximum conversion value | +/- 11.4 V +/- 10 V, +/- 11.4 V 0...10 V, +/- 11.4 V 0...5 V, +/- 11.4 V 1...5 V, 0...30 mA +/- 20 mA, 0...30 mA 0...20 mA, 0...30 mA 4...20 mA, 0...30 mA +/- 5 V |
Type of filter | first order digital filtering |
Temperature drift | 30 ppm/°C +/- 10 V, 30 ppm/°C +/- 5 V, 30 ppm/°C 0...10 V, 30 ppm/°C 0...5 V, 30 ppm/°C 1...5 V, 50 ppm/°C +/- 20 mA, 50 ppm/°C 0...20 mA, 50 ppm/°C 4...20 mA |
Recalibration | factory calibrated |
Analogue input resolution | 15 bits + sign |
Input level | high level |
Input output isolation | non isolated |
Analogue input number | 8 |
Nominal read cycle time | 9 ms for 8 channels |
Analog/digital conversion | 16 bits |
Analogue input type | current +/- 20 mA, current 0...20 mA, current 4...20 mA, voltage +/- 10 V, voltage +/- 5 V, voltage 0...10 V, voltage 0...5 V, voltage 1...5 V |
Permitted overload on inputs | +/- 30 mA 0...20 mA, +/- 30 mA 4...20 mA, +/- 30 V +/- 10 V, +/- 30 V +/- 5 V, +/- 30 V 0...10 V, +/- 30 V 0...5 V, +/- 30 V 1...5 V, +/- 30 mA +/- 20 mA |
Precision of internal conversion resistor | 0.1 % - 15 ppm/°C |
Minimum crosstalk attenuation | 80 dB |
Fast read cycle time | 1 ms + 1 ms x number of channels used |
Digital value format | - 32768 to + 32767 in maximum user scale, +/- 10000 by default |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | 0-60 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
Electrical Connection | 28 ways 1 connector |
Input Impedance | 10 MOhm in voltage mode, 250 Ohm in current mode |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 100Â dB |