Network Management Card 3 (NMC3) for Easy UPS On-Line, 1-Phase, secure remote UPS monitoring and management
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Network Management Card 3 (NMC3) for Easy UPS On-Line, 1-Phase, secure remote UPS monitoring and management
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPSFT |
|---|---|
| Presentation | THE NETWORK MANAGEMENT CARD FOR EASY UPS ON-LINE (AP9544) ENABLES SECURE REMOTE MONITORING AND CONTROL OF ONE EASY UPS ONLINE THROUGH THE EASY-TO-USE WEB BROWSER INTERFACE, VIA ECOSTRUXURE™ IT SOFTWARE OR ANOTHER SNMP-ENABLED SYSTEM.A 12-MONTH SECURE NMC SUBSCRIPTION, THAT ALLOWS THE CUSTOMER TO ACCESS FUTURE FIRMWARE UPDATES, IS INCLUDED WITH THE PURCHASE OF THE CARD*. UPON EXPIRATION OF THE PROVIDED SECURE NMC SUBSCRIPTION THE PURCHASE OF A NEW SECURE NMC SUBSCRIPTION IS REQUIRED TO ACCESS FUTURE FIRMWARE UPDATES.*THE NMC FIRMWARE MUST BE V2.5 OR LATER. FIND THE LATEST FIRMWARE IN THE SOFTWARE AND FIRMWARE SECTION BELOW.​​​​​​​ |
| Range of product | NETWORK MANAGEMENT CARDS |
| Range compatibility | EASY UPS ON-LINEEASY UPS 1 PH ON-LINE |
| Product or component type | DEVICE MONITORING AND MANAGEMENT |
| Provided equipment | MICRO-USB CABLEINSTALLATION MANUAL |
| Number of input phases | 1 |
| Standards | CISPR 32VCCI CLASS AICES-003EN 55024EN 61000-4-2EN 61000-4-3EN 61000-4-4EN 61000-4-5EN 61000-4-6EN 61000-4-8EN 61000-6-2EN/IEC 62040-2 |
| Product weight | 0.05 KG |
| Width | 5.2 CM |
| Height | 4.4 CM |
| Depth | 8.0 CM |
| Product certifications | FCC Class AAS/NZSUK PSTI |
| Storage Relative Humidity | 0…95 % |
| Relative humidity | 0…95 % |
| Ambient air temperature for storage | -15…65 °C |
| Ambient air temperature for operation | -5…45 °C |
| Storage altitude | 0…15240 M |
| Operating altitude | 0...10000 FT |
| Communication network type | 10/100/1000BASE-T |
| Authentication | RADIUS |
| Communication port protocol | HTTP OVER SECURE SOCKETSLAYER (HTTPS)SSHFTPHTTPSNMPDHCPBOOTP (BOOTSTRAP PROTOCOL)TCP/IP |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.600 CM |
| Package 1 Width | 16.500 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 284.000 G |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 44 |
| Package 2 Height | 68.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 21.000 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 69 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.116 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02272 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66.25 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.02 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | F4c2965e-f80d-4830-8cd4-be926afb0f45 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPSFT |
|---|---|
| Presentation | THE NETWORK MANAGEMENT CARD FOR EASY UPS ON-LINE (AP9544) ENABLES SECURE REMOTE MONITORING AND CONTROL OF ONE EASY UPS ONLINE THROUGH THE EASY-TO-USE WEB BROWSER INTERFACE, VIA ECOSTRUXURE™ IT SOFTWARE OR ANOTHER SNMP-ENABLED SYSTEM.A 12-MONTH SECURE NMC SUBSCRIPTION, THAT ALLOWS THE CUSTOMER TO ACCESS FUTURE FIRMWARE UPDATES, IS INCLUDED WITH THE PURCHASE OF THE CARD*. UPON EXPIRATION OF THE PROVIDED SECURE NMC SUBSCRIPTION THE PURCHASE OF A NEW SECURE NMC SUBSCRIPTION IS REQUIRED TO ACCESS FUTURE FIRMWARE UPDATES.*THE NMC FIRMWARE MUST BE V2.5 OR LATER. FIND THE LATEST FIRMWARE IN THE SOFTWARE AND FIRMWARE SECTION BELOW.​​​​​​​ |
| Range of product | NETWORK MANAGEMENT CARDS |
| Range compatibility | EASY UPS ON-LINEEASY UPS 1 PH ON-LINE |
| Product or component type | DEVICE MONITORING AND MANAGEMENT |
| Provided equipment | MICRO-USB CABLEINSTALLATION MANUAL |
| Number of input phases | 1 |
| Standards | CISPR 32VCCI CLASS AICES-003EN 55024EN 61000-4-2EN 61000-4-3EN 61000-4-4EN 61000-4-5EN 61000-4-6EN 61000-4-8EN 61000-6-2EN/IEC 62040-2 |
| Product weight | 0.05 KG |
| Width | 5.2 CM |
| Height | 4.4 CM |
| Depth | 8.0 CM |
| Product certifications | FCC Class AAS/NZSUK PSTI |
| Storage Relative Humidity | 0…95 % |
| Relative humidity | 0…95 % |
| Ambient air temperature for storage | -15…65 °C |
| Ambient air temperature for operation | -5…45 °C |
| Storage altitude | 0…15240 M |
| Operating altitude | 0...10000 FT |
| Communication network type | 10/100/1000BASE-T |
| Authentication | RADIUS |
| Communication port protocol | HTTP OVER SECURE SOCKETSLAYER (HTTPS)SSHFTPHTTPSNMPDHCPBOOTP (BOOTSTRAP PROTOCOL)TCP/IP |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.600 CM |
| Package 1 Width | 16.500 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 284.000 G |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 44 |
| Package 2 Height | 68.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 21.000 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 69 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.116 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02272 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66.25 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.02 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | F4c2965e-f80d-4830-8cd4-be926afb0f45 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |