
calcActive())">
NG125 - earth leakage add-on block - Vigi NG125 - 3P - 63A - 300mA
19003
AEDÂ 1,239.86
AEDÂ 901.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

19003
NG125 - earth leakage add-on block - Vigi NG125 - 3P - 63A - 300mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NG125 - earth leakage add-on block - Vigi NG125 - 3P - 63A - 300mA
AEDÂ 1,239.86
AEDÂ 901.00
Product Details
Activity | HDCFD |
---|---|
Part Number | 19003 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
9 Mm Pitches | 9 |
Device Location in System | outgoer |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 300 mA |
Electrical Connection to Mcb | by screws |
Residual Current Tripping Technology | voltage independent |
Tropicalisation | 2 conforming to IEC 60068-1 |
compatibility code | Vigi NG125 |
connections - terminals | tunnel type terminals 1-35 mm² flexible, tunnel type terminals 1.5-50 mm² rigid |
depth | 81 mm |
device short name | Vigi NG125 |
Electrical Durability | 10000 cycles conforming to IEC 60947-2 |
height | 118 mm |
IP degree of protection | IP40 conforming to IEC 60947-2 |
Market Segment | small commercial |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.41 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947-2 |
product or component type | add-on residual current devices |
range of product | NG125 |
relative humidity | 95-95 % at 55-55 °C |
width | 162 mm |
Wire Stripping Length | 20 mm |
standards | IEC 60947-2, IEC/EN 61009-2-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 3000 A conforming to IEC 60947-2 |
product compatibility | single terminal |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
tightening torque | 3.5-3.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account