
calcActive())">
NG125 - circuit breaker - NG125LMA - 3P - 63A - MA curve
18886
AEDÂ 1,909.58
AEDÂ 1,388.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

18886
NG125 - circuit breaker - NG125LMA - 3P - 63A - MA curve
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NG125 - circuit breaker - NG125LMA - 3P - 63A - MA curve
AEDÂ 1,909.58
AEDÂ 1,388.00
Product Details
Activity | HDCFD |
---|---|
Part Number | 18886 |
[ics] Rated Service Breaking Capacity | 75 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 37.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 30 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 11.25 kA 75 % conforming to EN/IEC 60947-2 - 500 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
9 Mm Pitches | 9 |
breaking capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 40 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Breaking Capacity Code | L |
Comb Busbar and Distribution Block Compatibility | YES |
Connection Pitch | 27 mm between phases |
Contact Position Indicator | yes |
Curve Code | MA |
Earth-leakage Protection | separate block |
Locking Options Description | integrated padlocking |
Magnetic Tripping Limit | 12 x In |
Number of Protected Poles | 3 |
overvoltage category | IV |
Provision for Padlocking | padlockable |
suitability for isolation | yes conforming to IEC 60947-2 |
trip unit technology | magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
utilisation category | category A conforming to IEC 60947-2 |
ambient air temperature for storage | -40-70 °C |
compatibility code | NG125 |
connections - terminals | tunnel type terminals1.5-50 mm² rigid, tunnel type terminals1-35 mm² flexible |
control type | manual tripping test, toggle |
depth | 81 mm |
device application | motor |
device short name | NG125LMA |
Electrical Durability | 10000 cycles |
height | 103 mm |
IK degree of protection | IK05 conforming to EN/IEC 62262 |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small buildings, small commercial |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.72 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947-2 |
product or component type | miniature circuit-breaker |
range | Acti9 |
range of product | NG125 |
relative humidity | 95-95 % at 55-55 °C |
width | 81 mm |
Wire Stripping Length | 20 mm |
ambient air temperature for operation | -30-70 °C |
standards | EN/IEC 60947-2 |
local signalling | ON/OFF indication, trip indicator |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
tightening torque | 3.5-3.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account